Gates® MXG™ 4K and MXG™ 5K hydraulic hoses are engineered for long-lasting performance in rugged environments like mining. They are lighter and more flexible, making them easy to transport and install, which reduces costs. Their compact design also means they take up less space where limited storage is available (force-to-bend is 25% better and OD is 5% smaller).

The secret to their superior performance is the patented Xpiral™ construction, a new woven spiral construction method with four layers of high-tensile steel wire reinforcement. It's a drop-in replacement for traditional spiral-wire hydraulic hoses.

GATES® MXG™ SERIES HOSE INNOVATIONS RESULT IN:

Less-Weight-Image-WEB-400x400px.jpg

LESS WEIGHT

Gates® designed these products to be lower weight for easier handling, quicker installation, and reduced equipment weight.


Easier-Installation-Image-WEB-400x400px.jpg

EASIER INSTALLATION

Gates® latest innovations require significantly less force to bend for safer, quicker, and less fatiguing routing and installation.

Streamlined-Selection-Image-WEB-400x400px.jpg

STREAMLINED SELECTION

Gates® has qualified these latest innovations to multiple industry specifications – making it easier to know you have the right hose for the job.

MXG-5K-2-WEB-580x380pxjpg.jpg

MXG™ Series Features:

  • Tested to 1,000,000 impulse cycles (3 x industry standard)
  • Up to 30% lighter than traditional spiral-wire hose
  • Up to 40% more flexible than traditional spiral-wire hose
  • 5% more compact than traditional spiral-wire hose
  • MXG™ 4K & 5K comes in sizes -6 to -16
  • Temperature range: -40oC to +121oC (-40oF to +250oF)
  • Certified MSHA Flame Resistant and MDG41 FRAS
  • Exceed SAE 100R19 for inventory consolidation
  • Exceed performance criteria of ISO 18752 350DC, SAE 100R13, EN856 R13, and ISO 3862 R13; sizes -10, -12 and -16 also rated for EN856 4SP
  • All MXG™ hoses utilise Gates® innovative Xpiral™ technology All MXG hoses come with Gates’ XtraTuff™ Plus cover that provides 25x more abrasion resistance and 800+ hours of ozone resistance compared to standard hose covers
MINE-ONS-Loader_dumping_gravel-WEB-800x533px.jpg
If your mining operation is experiencing excessive or regular downtime due to hydraulic hose leaks, premature wear or failures on any of the following equipment:
  • Earthmoving equipment
  • Drill rigs
  • Trucks
  • Continuous miners
  • Dozers
  • Scrapers
  • Hydraulic shovels
Then Gates® MXG™ 4K & 5K hoses will save you time and money.

GATES® MXG™ 5K HYDRAULIC HOSE

See Gates® latest innovation in hydraulic hose technology.

WANT TO SEE THE BENEFITS FOR YOURSELF?

Gates® Australia and its network of authorised distributors around Australia and New Zealand are specialists in industrial fluid power applications and provide expert advice and consultation on the best hose for your application.

Complete the form on this page and a Gates® representative will get in touch to assist you with your hydraulic hose requirements. We can assist with sending you a sample of either hose to see it for yourself. We can also organise a trial in your specific application to demonstrate the benefits to you. If you would like to speak directly with a Gates® expert you can select the 'Please Contact Me' option as well.

MXG-4K-&-5K-Laylines-WEB-200x400px.jpg