DESIGNED TO DELIVER OPTIMISED PERFORMANCE AND EXTRAORDINARY DURABILITY.

MXT was designed to address our customers’ evolving application challenges. Using materials science and process innovation, combined with a
patent-pending construction, Gates® offers a hydraulic solution that is lighter, stronger, and more flexible. Made with strong, high-performance reinforcement and high-quality, abrasion-resistant rubber, MXT is a universally applicable premium product offering performance above industry
standards. Its diversified application allows you to consolidate inventory while giving you exactly the hose you need, when you need it.

The XtraTuff Plus cover on MXT hose offers improved abrasion and ozone resistance, delivering increased durability to power your most demanding
fluid power applications.

MegaSys-MXT-XTP-WEB-600x300px.jpg

FEATURES & BENEFITS

  • Patent-pending in the U.S.
  • Proprietary application of materials science and processing technology
  • Gates XtraTuff Plus cover available on MXT, providing increased abrasion and ozone resistance
  • More flexible with up to 40% lower force-to-bend for faster and more ergonomic installation
  • Up to 30% lighter weight for easier handling
  • Tested to 3X impulse criteria (600,000 cycles)
  • Consolidate inventory with a universal, multiuse hose
  • Compatible with MegaCrimp Couplings and Gates® Crimpers
MXT-5-Bend-WEB-600x587px.jpg

PRODUCT SPECIFICATIONS

STANDARD:

Meets SAE 100R16 & 100R17* dimension and performance; meets SAE 100R2 & SAE 100R19* performance; meets EN 853 2SN and EN 857 2SC performance (*Applies only to sizes up to and including -12 for SAE 100R17 and -8 for SAE 100R19)>

CONSTRUCTION:

Black, oil resistant, synthetic rubber tube; braided high-tensile steel wire reinforcement

COVER:

Black, abrasion and ozone resistant, synthetic rubber; XtraTuff™ Plus cover (optional), smooth cover

CERTIFIED:

MSHA Flame Resistant

TEMPERATURE RANGE:

-40ºC to +100ºC (-40ºF to +212ºF)


DOWNLOAD THE MXT-XTP BROCHURE

NEED ASSISTANCE SELECTING THE RIGHT HOSE FOR YOUR APPLICATION?

Gates® Australia and its network of authorised distributors around Australia and New Zealand are specialists in industrial fluid power applications and provide expert advice and consultation on the best hose for your application.

Simply complete the form on this page and a Gates® representative will get in touch to assist you with your hydraulic hose requirements.