HIGH USAGE SYSTEMS DEMAND HIGH-PERFORMANCE PARTS

Your HVAC systems run nearly constantly, putting strain on equipment parts. Gates has belts that can withstand the heat!

Crucial systems require reliable components. Gates offers premium v-belts and synchronous belts designed to outlast your replacement cycle and minimise maintenance.

Discover high-performance power transmission components designed to resist degradation caused by chemicals, moisture, and high temperatures, for durability that you - and your facilities team - can rely on.

HOSPITAL SAVES $64,000 ANNUALLY ON POWER COSTS

See how a hospital is saving over $64,000 p.a. on energy costs by converting their air handling unit drives to Gates Poly Chain GT Carbon synchronous belts and sprockets.

VIEW CASE STUDY

HOSPITAL SAVES $64,000 ANNUALLY ON POWER COSTS

See how a hospital is saving over $64,000 p.a. on energy costs by converting their air handling unit drives to Gates Poly Chain® GT Carbon synchronous belts and sprockets.

VIEW CASE STUDY
PG-GT4-POLY-CHAIN-Image-1-WEB-530x575px.jpg

V-BELTS

V-belts are essential power transmission components in industrial applications throughout the world. Excessive belt slippage, stretching, and wear can result in big problems for facilities - with disproportionate resources spent re-tensioning, maintaining, and replacing under-performing belts.

Gates offers high-performance v-belts engineered to save energy, minimise maintenance, and have a longer lifespan than competitive belts.

TRI-POWER & QUAD-POWER 4 MOULDED NOTCH V-BELTS

Raw machined belt edges provide even sheave groove contact, resulting in a 3% efficiency increase over wrapped v-belts. Specially designed moulded notches dissipate heat better than standard v-belts and are engineered to increase flexibility for improved energy efficiency.

FEATURES:

  • Ethylene Elastomer construction ensures efficient operation at high ambient temperatures
  • Raw machined belt edge provides even sheave groove contact, resulting in smoother running and less slip and wear
  • Flex-bonded cords are forged to the belt body, providing a 15% capacity increase over wrapped belts and resulting in equal load distribution and absorption of bending stress without cord deterioration
  • Both belts meet IP-3-3 static conductivity requirements
Poly-Chain-GT-Carbon-Sprocket-WEB-530x575px.jpg

SYNCHRONOUS BELTS & METAL PARTS

Switching from a competitive v-belt to Gates PowerGrip GT4  or Poly Chain® GT Carbon results in a minimum of 5% increase in efficiency! In fact, the U.S. Department of Energy has calculated that American businesses could realise $1.5 billion in energy savings annually, by simply converting existing V-belt drives to synchronous belt drives!

POLY CHAIN® GT CARBON BELTS & POLY CHAIN® SPROCKETS

Poly Chain® GT Carbon is a power-dense synchronous belt that can fit into tight spaces, making it ideal for compact drives. It doesn’t require retensioning and lasts longer than competitive v-belts, for a significant decrease in maintenance and costly facility downtime. The durable polyurethane construction of Poly Chain GT Carbon resists chemicals, pollutants, and high ambient temperatures for a longer lifespan.

FEATURES:

  • Sturdy carbon tensile cord provides high power density in a compact package while reducing stretch
  • Operates at 99% efficiency, giving reliability over the life of the drive
  • No retensioning needs eliminates most maintenance costs and safety risks
  • Available as a system with Poly Chain sprockets, available in corrosion-resistant finishes
PG4-Sprocket-WEB-530x450px.jpg

POWERGRIP GT 4 BELTS & POWERGRIP SPROCKETS

Engineered with the latest materials science advancements, Gates® PowerGrip GT4 delivers the highest power-carrying capacity of any belt in its
class, without sacrificing positional accuracy. Utilising a next-generation ethylene elastomer body and fibreglass tensile cord, Gates® designed a low-maintenance belt with a larger temperature range and longer service life, ideal for HVAC systems and other compact equipment exposed to tough environmental conditions.
PowerGrip GT4 operates at 99% efficiency for the life of the drive, offering measurable energy savings compared to competitive v-belts.

FEATURES:

  • Next-generation ethylene elastomer body with fibreglass tensile cord offers excellent flex life and high resistance to elongation
  • High power-carrying capacity within narrow drives
  • Operates at 99% efficiency for the life of the drive
  • No retensioning needs eliminates most maintenance costs and safety risks
  • Available as a system with PowerGrip sprockets, available in corrosion-resistant finishes
DOWNLOAD HVAC FLYER

NEED ASSISTANCE WITH OPTIMISING YOUR DRIVE

Gates are experts in designing and installing high-efficiency, long-lasting drives that decrease downtime, increase uptime and ultimately save you money.

If you would like assistance with designing the optimum drive for your HVAC application, complete the enquiry form on this page and a Gates power transmission expert will contact you and provide assistance.

design-power-banner-2-WEB-3690x1835px.jpg