Gates® Premium Power Transmission products

Gates® combines material science and process engineering to create innovative products that provide performance, reliability, and the strength to withstand even the most challenging environments.

See below just a sample of Gates® innovative power transmission products available in Australia and New Zealand.

Predator-Pwerband-WEB-530x380px.jpg

Gates® Predator V-Belts

High-powered motors. Shock loads from sudden starts and stops. Dirty operating environments. High heat. Contamination from oil or solvents. Predator V-belts handle them all.

  • Maintenance free
  • 35% less drive cost
  • 60% less drive width
  • 50% less weight
  • Shaft load remains unchanged

Predator V-belts can handle up to 2.2 times more power than the equivalent size standard V-belt. A more compact drive that weighs less, puts less strain on costlier components and uses fewer belts. All of which saves you money.

Poly-Chain-GT-Carbon-WEB-530x380px.jpg

POLY CHAIN® GT® CARBON SYNCHRONOUS BELTS

Trying to reduce your energy bill? Experiencing downtime to re-tension & lubricate your roller chain? High moisture, oil or chemicals causing you problems? Poly Chain® GT® Carbon synchronous belts are the solution.

  • Maintenance free
  • 400% greater capacity than HTD timing belts
  • 5% energy savings over v-belts
  • 99% efficiency for the life of the drive
  • Reduce down-time
  • Reduce drive weight and overhung loads
  • Over 120,000 possible drive combinations
  • Inert to most acids, chemicals and water
  • Stainless steel sprockets and taper locks available in certain sizes
  • Width-for-width roller chain conversions
  • No stretch, no lubrication, no re-tensioning
  • Outlasts roller chain up to 4 to 1
  • Outlasts roller chain sprockets up to 10 to 1 
  • Inside & backside idlers can be used
PowerGrip-GT4-WEB-530x380px.jpg

POWERGRIP® GT4 SYNCHRONOUS BELTS

HTD belts not strong enough? After a more efficient drive than v-belts? Need a compact, high-precision drive? Hazardous explosive areas requiring a static conductive rated belt? Think PowerGrip® GT4 synchronous belts.

  • Maintenance-free
  • Low noise and vibration
  • Greater capacity, narrower drive designs
  • Abrasion-resistant, longer life
  • Static conductive to ISO 9563
  • Fully operational in a wide range of temperatures: -40°F to +248°F (-40°C to +120°C) with intermittent use up to 284°F (140°C)

Poly Chain® GT® Carbon

The maintenance-free alternative to roller-chain drives.

NEED HELP SELECTING THE BEST PRODUCT FOR YOUR APPLICATION?

Gates® Australia and its vast network of distributors have the expertise, service and product range to ensure you have the most reliable and efficient belt drive possible.

If you would like assistance with a belt drive or more information on the available Gates® products, complete the form on this page and we will contact you and provide assistance.

For more information, you can download Gates® ' High-Performance Belt Drives' brochure or see our full range of power transmission maintenance products and services by clicking on either of the buttons below.

DOWNLOAD HIGH-PERFORMANCE BELT DRIVES BROCHURE

PT MAINTENANCE PRODUCTS & SERVICES